System Integrators

UP-time

Ekip UP maximizes uptime for system integration as a plug & play unit.

Having up to 9 communication protocol available with dedicated 4 slot spaces on the same product, go-online is fast and guaranteed. Thanks to Ekip Connect 3.0, the configuration is simple like using an app on a laptop without requiring high engineering programming skills. Leveraging on plug-in sensors, the time for retrofitting is saved until 50% if compared with traditional solutions.

Discover more

Select region / language