Ease of use

Easy and safe, always.

The entire SACE Emax 2 range is available in fixed and withdrawable versions, with double insulation between the front of the switchgear and the live parts to ensure operations in complete safety.

The circuit breakers can be powered indifferently from above or below. All the essential information is available in the central area of the front shield and enables immediate identification of the status of the circuit breaker: open, closed, ready to close, charged and discharged springs. Maintenance is simple and safe. Thanks to the renewed front shield design, the main accessories can be frontally accessed without completely removing it.

The withdrawable circuit breaker is inserted and removed via dedicated guide rails that simplifymovement. The correct movement from racked-in, test isolated, to racked-out position is guaranteed by a lock in each position. As a further guarantee of safety, the shutters of the fixed part can be locked from the front when the circuit breaker is removed. The shutters of the upper terminals are independent of those of the lower terminals to facilitate checking and maintenance operations.

The Ekip Touch protection trip units are equipped with a large color touch-screen display which enablessafe and intuitive operation. Furthermore, the Ekip trip units can be accessed by means of smartphone, tablet or portable PC, thanks to enhanced connectivity capabilities and a full portfolio of commissioning tools. The increased computing power allows to update the circuit breaker maintaining it closed and in service during the operation.

SACE Emax 2 is now able to evolve during the lifecycle thanks to dedicated software packages available on the ABB Ability MarketplaceTM. Upgrade and customize the circuit breaker has never been so easy. Thanks to the customization simplicity, communication modules installation ease and clear user interface, SACE Emax 2 is making the complex system ready for a new digital experience.

Select region / language