Moulded case circuit breaker series launched in 1975, was available in different versions and is now obsolete
SACE Limitor circuit breaker series was composed of twelve models with rated uninterrupted currents Iu from 32 to 1000A and rated breaking capacity Icu from 50 to 200kA (380/400/415V).
These circuit breakers, fitted with thermomagnetic or magnetic releases ensured great reliability, a necessary requirement to grant the continuity of service even in hard conditions. Upon request, all switches of the series SACE Limitor were supplied in special versions suitable for use in systems operating at different voltages (up to 1000V AC) such as those for traction, marine platforms, tunnels, mines and industrial plants.