Welcome to the section dedicated to the simulators of the trip units that protect ABB SACE circuit-breakers. This simulator will allow you to explore the interface, make a configuration, display the signals and conduct an operating simulation. You can select the required protection trip unit either directly or by pre-selecting the circuit-breaker in question. You can also print all the simulation masks. Click here to download the "New Emax trip unit simulator.zip" file, then extract the files to your desktop and finally launch the file "Interactive_trip_units.exe".
(NOTE: maybe you get an alert from Windows as Adobe Flash Player is no longer supported by Windows since December 2020. Just skip the alert and proceed on)