Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Bulkhead Aqua-safe    

IP68 - 16A Standard Bulkhead Product

  • Polycarbonate plug and socket connector
  • Glass Filled Nylon with Nitrile Rubber Seal outer housing
  • Temperature range - Static Applications: -25ºC to +80ºC
  • IP68 (up to 2 bar 30min)
  • IEC 61984
  • UL94 - V2
  • Female Screwed, Male Flanged, Female Flanged and Male Screwed versions available
  • Note: Not submersible

Typical applications

  • Light / Heavy Industrial
Parts list
Documents
Contact us
Part No. GID Code Description Connector Details Pack Quantity
185-0B1000-P030-1 7TCA296210R0005 Aqua-safe Bulkhead Female Housing Flanged 3 Pole Plug 1
185-0E1000-P030-1 7TCA296210R0007 Aqua-safe Bulkhead Female Housing Screwed 3 Pole Plug 1
185-1B1000-S030-1 7TCA296210R0016 Aqua-safe Bulkhead Male Housing Flanged 3 Pole Socket 1
185-1E1000-S030-1 7TCA296210R0020 Aqua-safe Bulkhead Male Housing Screwed 3 Pole Socket 1

  • Contact us

    Submit your inquiry and we will contact you

    Contact us