Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

In-Line Aqua-safe     

IP68 - 16A Standard In-Line Product

  • Polycarbonate plug and socket connector
  • Glass Filled Nylon with Nitrile Rubber Seal outer housing
  • Temperature range - Static Applications: -25ºC to +80ºC
  • IP68 (2 bar 30min)
  • IEC 61984
  • UL94 - V2
  • Note: Not submersible

Typical applications
  • Light / Heavy Industrial
Parts list
Documents
Contact us
Part No. GID Code Description Connector Details Cable Range Pack Qty
185-9000 7TCA296210R0047 In-Line Waterproof Connector Assembly 3 Pole Plug & Socket 5-9mm 1
185-9100 7TCA296210R0049 In-Line Waterproof Connector Assembly 3 Pole Plug & Socket 8-13mm 1
185-9200 7TCA296210R0052 In-Line Waterproof Connector Assembly 3 Pole Plug & Socket 12-16mm 1
185-OA1011-P030-1 #N/A In-Line Waterproof Female Housing 3 Pole Plug 5-9mm 1
185-OA1021-P030-1 #N/A In-Line Waterproof Female Housing 3 Pole Plug 8-13mm 1
185-OA1031-P030-1 #N/A In-Line Waterproof Female Housing 3 Pole Plug 12-16mm 1
185-1A1011-S030-1 7TCA296210R0012 In-Line Waterproof Male Housing 3 Pole Socket 5-9mm 1
185-1A1021-S030-1 7TCA296210R0013 In-Line Waterproof Male Housing 3 Pole Socket 8-13mm 1
185-1A1031-S030-1 7TCA296210R0014 In-Line Waterproof Male Housing 3 Pole Socket 12 -16mm 1

  • Contact us

    Submit your inquiry and we will contact you

    Contact us