Index A2P Cable Gland

High Performance IP68 upto 15bar Cable Gland

  • Polyamide 6.6 with Nitrile Rubber Seal
  • IP68 rated (upto 15 bar) 
  • Halogen Free
  • Temperature Range: -20ºC to +90ºC
  • Smaller working envelope on bulkhead or panel
  • Wide cable acceptance range for each gland size
  • Colours available: Black RAL 9005 (B)

Parts list
Documents
Login / Register
Contact us
Part No GID Code Colour Thread Size Min cable dia (mm) Pack Qty
200-8160 7TCA296220R0059 Black M16 8.0 50
200-8240 7TCA296220R0061 Black M20 8.0 50
200-8320 7TCA296220R0064 Black M20 10.0 50
200-8400 7TCA296220R0066 Black M20 13.2 50
200-8560 7TCA296220R0068 Black M25 18.0 25
200-8640 7TCA296220R0070 Black M32 25.0 10
200-8720 7TCA296220R0072 Black M40 31.5 10
200-8800 7TCA296220R0073 Black M50 37.0 5
200-8880 7TCA296220R0074 Black M50 43.0 5

PDF Icon  Download Index A2P Cable Gland datasheet

Log into members area

Please login using the form below.


Not a partner?


Register your interest to become a partner, and you will be the first to know about any upcoming product news, benefit from access to our technical library that provides additional product information, such as certifications, approvals and specification documents. 

Register here
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language