Liquid Resistant Contractor Pack

  • 10 metre 20mm Type SP Adaptasteel PVC Covered Steel Conduit
  • Nickel plated brass fittings - 5 fixed and 5 swivel
  • 10 nickel plated brass locknuts
  • Very high UV resistance
  • Temperature range - Static Applications: -25ºC to +70ºC
    Temperature range - Moving Applications: -5ºC to +90ºC
  • IP40 - IP65 rated 
  • Self extinguishing PVC

Typical applications

  • Light industrial
  • CCTV  / Lighting
  • Machine tools
  • Construction – Commercial and Institutional buildings
  • OEM – automation and machinery
  • OEM – harness makers
  • OEM – Panel builders
liquid tight conv pack
Parts list
Documents
Contact us
Type Conduit type Conduit diameter Fixed male Swivel male
(mm) fittings Locknuts fitting fitting IP rating
CP-AF20SP-BS 10m Black Type SP PVC Covered Steel 20 N/A 10 5 5 IP54

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language