Low Fire Hazard (LFH) Contractor Pack

  • Flame retardant, LFH (Low Fire Hazard) self extinguishing material
  • 10 metre Type PA Polyamide Nylon 6 - 20mm - 25mm available
  • Pack of 10 one-piece Adaptalok Nylon fittings - 20mm-28mm available  
  • 10 Nylon locknuts
  • Very High UV resistance
  • Temperature range: Static Applications: -40ºC to +120ºC
    Temperature range: Dynamic Applications: -5ºC to +120ºC
  • IP66 rating 

Typical applications

  • Construction  - Commercial - Institutional
  • OEM Assembly – Automation, Machinery, Panel builders
  • Harness makers
  • OEM Vehicles – Rail, Automotive, Marine
  • Utility – Power & Energy, ICT & Data centre, Water & Waste
  • Industry processing – pulp, paper, wood, food
  • Infrastructure & Transport
Parts list
Documents
Contact us
Type Type Conduit/fitting
diameter
(mm)
One-piece conduit fittings Locknuts IP rating
CP-AF20A 10m Black Type PA LFH Nylon 6, 20mm diameter 20 10 10 IP66
CP-AF25A 10m Black Type PA LFH Nylon 6, 25mm diameter 25 10 10 IP66

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language