Retail / Office Contractor Pack

  • Self-Extinguishing PVC Conduit & One-Piece Fittings & Locknuts
  • 10 metre grey or white PVC Pliable conduit - 20mm - 25mm available
  • Pack of 10 one-piece fittings - 20mm-25mm available  
  • Temperature range: Static Applications: -5ºC to +60ºC
    Temperature range: Dynamic Applications: -5ºC to +60ºC
  • IP65 rating 

Typical applications

  • Industrial and commercial wiring
Adaptaflex korifit standard
Adaptaflex Type KFA - Korifit
Parts list
Documents
Contact us
Type Type Conduit/fitting diameter
(mm)
One-piece conduit fittings Locknuts IP rating
CP-AF20BS 10m Grey Type KF PVCu, 20mm diameter 20 10 10 IP66
CP-AF25BS 10m Grey Type KF PVCu, 20mm diameter 25 10 10 IP66
CP-KF20BS 10m White Type KF PVCu, 25mm diameter 20 10 10 IP66
CP-KF25BS 10m White Type KF PVCu, 25mm diameter 25 10 10 IP66

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language