Food and Beverage P-Clip

316 Stainless steel clip, for use with liquid tight conduit. Suitable for food zone non-contact areas.

  • Very high corrosion resistance
  • Very high fatigue life
  • Very high flexibility
  • Very high chemical resistance
  • Static Applications: -50ºC to +130ºC
    Moving Applications: -5ºC to +150ºC

Typical applications

  • Suitable for food zone non-contact areas.
F&B clip 2
Parts list
Documents
Related products
Additional information
Contact us
Part No Conduit Size GID Code
Metric (mm) US (NPT)
SSPC16 16 3/8” 7TCA296120R0065
SSPC20 20 1/2” 7TCA296120R0066
SSPC25 25 3/4” 7TCA296120R0067
SSPC32 32 1” 7TCA296120R0068
SSPC40 40 1 1/4” 7TCA296120R0069
SSPC50 50 1 1/2” 7TCA296120R0070
SSPC63 63 2” 7TCA296120R0071

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language