Type EMIEF-SPL 

Enhanced fire performance, liquid tight conduit system with EMI screen

Features, benefits & approvals:

  • Low fire hazard jacket covered galvanised steel braid over galvanised steel core
  • Medium flexibility and fatigue life
  • Medium chemical resistance levels
  • High UV resistance
  • Temperature range - Static Applications: -40ºC to +105ºC
    Temperature range - Dynamic Applications: -30ºC to +105ºC
  • IP Rating IP69 (with SPL & SSPL Type M, C45 & C90 fittings)

Typical applications - worldwide suitable for:

  • OEM - assembly
  • Underground rail and any train vehicle/infrastructure
  • Construction - commercial and institutional buildings
  • MOD
  • Indoor & outdoor applications
  • Any buildings & infrastructure where low smoke, low toxicity and EMI screening is required
Unbraided SPL with logo

Conforms to:

  • CE marked to Low Voltage Directive 2014/35/EU
  • BSI Kitemark KM35161 to BS EN 61386
  • London Underground 1-085
  • EN45545-2 HL3 (R22, R23)
  • NFPA130 / ASTM E 162, ASTM E 662 and Bombardier SMP 800-C

Recommended fittings

More information

Select region / language