Type EMILFH-SPL
Features, benefits & approvals:
- Low fire hazard jacket covered galvanised steel braid over galvanised steel core
- Medium flexibility and fatigue life
- Medium chemical resistance levels
- High UV resistance
- Temperature range - Static Applications: -20ºC to +90ºC
Temperature range - Dynamic Applications: -5ºC to +105ºC
- IP Rating IP69 (with SPL & SSPL Type M, C45 & C90 fittings)
Typical applications - worldwide suitable for:
- OEM - assembly
- Underground rail and any train vehicle/infrastructure
- Construction - commercial and institutional buildings
- MOD
- Indoor & outdoor applications
- Any buildings & infrastructure where low smoke, low toxicity and EMI screening is required