Type LFH-SPSS

Low Fire Hazard - Steel Polyolefin - Stainless Steel Braiding
Liquid resistant

Features, benefits & approvals

  • Stainless steel braided polyolefin coated galvanized steel core
  • Temperature range - static applications: -20ºC to +90ºC
    Temperature range - dynamic applications: -5ºC to +105ºC
  • LUL Approved
  • EN45545-2 HL3 - R22 & R23 rating
  • Approved under ASTM E 162, ASTM E 662 and Bombardier SMP 800-C for fire safety
  • Up to IP54 rating (with appropriate SP fitting)
  • Halogen free
  • Self-extinguishing
  • Very high UV resistance
  • Medium flexibility - medium fatigue life
  • Standard EMI screening

Typical applications - worldwide suitable for:

  • Safety critical machinery & equipment
  • Wind Turbines
  • Hospitals
Type SPB_OvBrdSteelFlexConduit_Adaptasteel

More information

Select region / language