Type SAMHL


Anti-microbial liquid tight high temperature covered Galvanised Steel flexible conduit. Suitable for food zone non-contact areas.

  • Galvanised steel core with string packing (string packed up to 32mm)
  • Anti-microbial protection incorporated into a FDA, EC and FSA compliant DuPont Hytrel® thermoplastic jacket 
  • IP40 - IP69 rated
  • Temperature range up to -50ºC to +130ºC
  • Approvals: CE, BS EN 61386-1,-23, NSF 14159-1-2014 & NSF 169-2009
  • High corrosion resistance
  • High fatigue life
  • High chemical resistance
  • High flexibility

Typical applications

  • Suitable for food zone non-contact areas
F&B conduit & fitting 2

'The integrated antimicrobial additive attacks bacteria that comes into contact with it, eliminating up to 86% of bacteria in the first 15 minutes and by up to 99% in just two hours'

Parts list
Documents
Additional info
Related products
Contact us
Part no. Conduit size Dimensions GID Codes for conduit length
Metric (mm) US (Trade size) Outside Dia. (A) Inside Dia. (B) Bend Radi (C) 10m 25m 50m - -
SAMHL16 16 3/8” 17.8mm 12.5mm 50mm 7TCA296030R0436 7TCA296030R0437 7TCA296030R0438 - -
SAMHL20 20 1/2” 21.1mm 15.9mm 80mm 7TCA296030R0439 7TCA296030R0440 7TCA296030R0441 - -
SAMHL25 25 3/4” 26.4mm 21.0mm 110mm 7TCA296030R0442 7TCA296030R0443 7TCA296030R0444 - -
SAMHL32 32 1” 33.1mm 26.7mm 144mm 7TCA296030R0445 7TCA296030R0446 7TCA296030R0447 - -
SAMHL40 40 1 1/4” 41.8mm 35.4mm 180mm 7TCA296030R0448 7TCA296030R0449 - - - -
SAMHL50 50 1 1/2” 47.5mm 40.4mm 240mm 7TCA296030R0450 7TCA296030R0451 - - - -
SAMHL63 63 2” 59.7mm 51.6mm 345mm 7TCA296030R0452 7TCA296030R0453 - - - -
Part number example: SAMHL20/50M, blue version SAMHL20/BU/50M. For conduit support use part number example SSPC20
Note1: Conduit is fully cleanable and will maintain full ingress protection under normal wet cleaning condtions with associated fittings
Note2: The anti-microbial additive containing inert ionic silver provides protection to the conduit against bacteria and other microbes
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language