Type SAMHURL


Anti-microbial liquid tight high temperature covered Galvanised Steel flexible conduit. Suitable for food zone non-contact areas.

  • Galvanised Steel core copper packed packing 
  • Anti-microbial protection incorporated into a FDA, EC and FSA compliant DuPont Hytrel® thermoplastic jacket
  • IP40 - IP69 rated
  • Temperature range up to -50ºC to +130ºC
  • Approvals: CE, BS EN 61386-1,-23, NSF 14159-1-2014 & NSF 169-2009, UR file number E135398
  • High corrosion resistance
  • High fatigue life
  • High chemical resistance
  • High flexibility

Typical applications

  • Suitable for food zone non-contact areas
F&B conduit & fitting 1

'The integrated antimicrobial additive attacks bacteria that comes into contact with it, eliminating up to 86% of bacteria in the first 15 minutes and by up to 99% in just two hours'

Parts list
Documents
Additional info
Related products
Contact us
Part no. Conduit size Dimensions GID Codes for conduit length
Metric (mm) US (Trade size) Outside Dia. (A) Inside Dia. (B) Bend Radi (C) 50ft 100ft - - - -
SAMHURL16 16 3/8” 17.8mm 12.5mm 50mm 7TCA296030R0540 7TCA296030R0541 - - - -
SAMHURL20 20 1/2” 21.1mm 15.9mm 80mm 7TCA296030R0542 7TCA296030R0543 - - - -
SAMHURL25 25 3/4” 26.4mm 21.0mm 110mm 7TCA296030R0544 7TCA296030R0545 - - - -
SAMHURL32 32 1” 33.1mm 26.7mm 144mm 7TCA296030R0546 7TCA296030R0547 - - - -
SAMHURL40 40 1 1/4” 41.8mm 35.4mm 180mm 7TCA296030R0548 - - - - - -
SAMHURL50 50 1 1/2” 47.5mm 40.4mm 240mm 7TCA296030R0549 - - - - - -
SAMHURL63 63 2” 59.7mm 51.6mm 345mm 7TCA296030R0550 - - - - - -
Part number example: SAMHURL20/50FT, blue version SAMHURL20/BU/50FT. For conduit support use part number example SSPC20
Note1: Conduit is fully cleanable and will maintain full ingress protection under normal wet cleaning condtions with associated fittings
Note2: The anti-microbial additive containing inert ionic silver provides protection to the conduit against bacteria and other microbes
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language