Type SPB

Galvanised Steel Conduit with PVC Covering, Galvanised Steel Overbraid

  • Enhanced EMI Screening
  • Temperature range - Static Applications: -15ºC to +70ºC
    Temperature range - Dynamic Applications: -5ºC to +90ºC
  • Very high UV resistance
  • High Flexibility - Medium Fatigue Life
  • IP rating - IP54
  • Self Extinguishing
  • Good mechanical strength

Typical applications

  • Safety Critical machinery & equipment
  • Wind Turbines
  • Hospitals
Type SPB_OvBrdSteelFlexConduit_Adaptasteel

Recommended fittings

More information

Select region / language