Type SSPL
Features, benefits & approvals:
- Liquid tight conduit - oil resistant PVC covered stainless steel 316 core
- Temperature range - Static Applications: -20ºC to +105ºC
Temperature range - Dynamic Applications: -5ºC to +105ºC
- IP Rating upto IP68 & IP69 (with appropriate fitting)
- Very high UV resistance – suitable for external use in extreme conditions
- Medium Flexibility - Medium Fatigue Life
- High chemical resistance
- High mechanical strength
Typical applications - worldwide suitable for:
- Industry Processing – Food, Chemical, Feed, beverages, wood, chemicals
- OEM - Automation, machines & panel building
- Utility – Power
- Mining equipment
- Marine
- Construction