Type SSPLHC

Liquid tight conduit for extreme temperatures

Features, benefits & approvals:

  • Liquid tight, TPE covered stainless steel 316 flexible conduit
  • Temperature range - Static Applications: -65ºC to +135ºC
    Temperature range - Dynamic Applications: -45ºC to +150ºC
  • IP Rating upto IP68 & IP69 (with appropriate fitting)
  • Very high UV resistance – suitable for external use in extreme conditions
  • Medium Flexibility - Medium Fatigue Life
  • High chemical resistance
  • High mechanical strength

Typical applications - worldwide suitable for:

  • Liquid tight extreme temperature environments
Type SPLHC_LiqOilResCovSteelConduit_Adaptasteel

Conforms to 

  • BSI Kitemark to BS EN61386 - KM35161
  • CE marked to Low Voltage Directive 2014/35/EU

More information

Select region / language