Type 45

45º elbow - Fixed external male thread 

  • Nickel plated brass
  • UL514B File No. E60625 listed 
  • Temperature range - Static Applications: -65ºC to +150ºC
    Temperature range - Moving Applications: -45ºC to +150ºC
  • IP66 to IP69K rated
  • For insertion into threaded entries & knockouts using a locknut (order locknut separately)

Typical applications

  • Industry Processing – Food and beverage, chemical, feed, wood 
  • Automation, machines & panel building
  • Utility – Power
  • Mining equipment
  • Marine & Shipping
TYPE 45 ADAPTASTEEL
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) US conduit size (in) Metric thread Part no Nominal conduit size (mm) US conduit size (in) NPT thread
SPL16/M16/C45 16 3/8” M16 SPL16/038/C45 16 3/8” 3/8”
SPL16/M20/C45 16 3/8” M20 SPL16/050/C45 16 3/8” 3/8”
SPL20/M20/C45 20 ½” M20 SPL20/050/C45 20 ½” ½”
SPL25/M25/C45 25 ¾” M25 SPL25/075/C45 25 ¾” ¾”
SPL32/M32/C45 32 1” M32 SPL32/100/C45 32 1” 1”
SPL40/M40/C45 40 1 1/4” M40 SPL40/125/C45 40 1 1/4” 1 1/4”
SPL50/M50/C45 50 1 1/2” M50 SPL50/150/C45 50 1 1/2” 1 1/2”
SPL63/M63/C45 63 2” M63 SPL63/200/C45 63 2” 2”

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language