Type B

Straight fitting - Swivel external male thread

  • Nickel plated brass
  • Temperature range - Static Applications: -50ºC to +300ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP54 rated 
  • For insertion into threaded entries & knockouts using a locknut (order locknut separately)

Typical applications

  • Safety Critical machinery & equipment
  • Wind Turbines
  • Hospitals
spb10m12b_af187yy uuuuuuuuu7
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
SPB10/M12/B 10 M12
SPB12/M16/B 12 M16
SPB16/M16/B 16 M16
SPB20/M20/B 20 M20
SPB25/M25/B 25 M25
SPB32/M32/B 32 M32
SPB40/M40/B 40 M40
SPB50/M50/B 50 M50

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language