Type B

Straight fitting - Swivel external male thread

  • Nickel plated brass
  • Temperature range - Static Applications: -65ºC to +150ºC
    Temperature range - Moving Applications: -45ºC to +150ºC
  • IP67 rated 
  • For insertion into threaded entries & knockouts using a locknut (order locknut separately)

Typical applications

  • Industry Processing – Food and beverage, chemical, feed, wood 
  • Automation, machines & panel building
  • Utility – Power
  • Mining equipment
  • Marine & Shipping
spl16m16b_af1
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) US conduit size (in) Metric thread
SPL16/M16/B 16 3/8” M16
SPL16/M20/B 16 3/8” M20
SPL20/M20/B 20 ½” M20
SPL25/M25/B 25 ¾” M25
SPL32/M32/B 32 1” M32

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language