Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type C90 

90º combined fitting & elbow - Swivel external male thread

  • Nickel plated brass
  • UL514B File No. E60625 listed 
  • Temperature range - Static Applications: -65ºC to +150ºC
    Temperature range - Moving Applications: -45ºC to +150ºC
  • IP66 to IP69K rated
  • For insertion into threaded entries & knockouts using a locknut (order locknut separately)

Typical applications

  • Industry Processing – Food and beverage, chemical, feed, wood 
  • Automation, machines & panel building
  • Utility – Power
  • Mining equipment
  • Marine & Shipping
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) US conduit size (in) Metric thread Part no Nominal conduit size (mm) US conduit size (in) NPT thread
SPL16/M16/C90 16 3/8” M16 SPL16/038/C90 16 3/8” 3/8”
SPL16/M20/C90 16 3/8” M20 SPL16/050/C90 16 3/8” 3/8”
SPL20/M20/C90 20 ½” M20 SPL20/050/C90 20 ½” ½”
SPL25/M25/C90 25 ¾” M25 SPL25/075/C90 25 ¾” ¾”
SPL32/M32/C90 32 1” M32 SPL32/100/C90 32 1” 1”
SPL40/M40/C90 40 1 1/4” M40 SPL40/125/C90 40 1 1/4” 1 1/4”
SPL50/M50/C90 50 1 1/2” M50 SPL50/150/C90 50 1 1/2” 1 1/2”
SPL63/M63/C90 63 2” M63 SPL63/200/C90 63 2” 2”

  • Contact us

    Submit your inquiry and we will contact you

    Contact us