Type F

Straight fitting - Fixed internal female thread

  • Nickel plated brass
  • Temperature range - Static Applications: -50ºC to +300ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP54 rated 
  • For external threads and other fittings

Typical applications

  • Construction – Commercial and Institutional buildings
  • OEM – automation and machinery
  • OEM – harness makers
  • OEM – Panel builders
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
SP20/M20/F 20 M20
SP25/M25/F 25 M25
SP32/M32/F 32 M32

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language