Type M Fitting for SSPL

Stainless steel 316 straight fitting

Features, benefits & approvals:

  • Stainless steel 316 - co-polyester seal
  • Temperature range - Static Applications: -65ºC to +150ºC
    Temperature range - Moving Applications: -45ºC to +150ºC
  • IP66 to IP69K rated
  • Designed to help maintain system security
  • For insertion into threaded entries & knockouts using a locknut (order locknut separately)

Typical applications:

  • Industry Processing – Food and beverage, chemical, feed, wood 
  • Automation, machines & panel building
  • Utility – Power
  • Mining equipment
  • Marine & Shipping
spl10m12m

Conforms to 

  • BSI Kitemark to BS EN61386 - KM35161
  • Low voltage directive
  • AS/NZS 2053.1:2001
  • AS/NZS 2053.8:1995

More information

Select region / language