Type M 

Straight swivel fitting - External male thread

  • Nickel plated brass
  • Temperature range - Static Applications: -50ºC to +300ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP65 rated 
  • For insertion into threaded entries & knockouts using a locknut (order locknut separately)

Typical applications

  • Construction – Commercial and Institutional buildings
  • OEM – automation and machinery
  • OEM – harness makers
  • OEM – Panel builders
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
SP12/M16/M 12 M16
SP16/M16/M 16 M16
SP16/M20/M 16 M20
SP20/M20/M 20 M20
SP25/M25/M 25 M25
SP32/M32/M 32 M32
SP40/M40/M 40 M40
SP50/M50/M 50 M50

PDF Icon  3D CAD files
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language