Type MF 


Straight female internal thread fitting

 

Straight female fitting with internal thread. Provides an easy and effective connection to metallic male thread fittings.

Material:

  • Nickel Plated Brass
  • Co-Polyester seal
  • Nylon inserts

Conforms to:
  • UL514B File No. E60625 listed
  • AS/NZS 2053.1:2001
  • AS/NZS 2053.8:1995
  • CE marked to Low Voltage Directive 2014/35/EU
  • BSI Kitemark KM35161 to BS EN 61386

Main features:
  • Temperature range - Static Applications: -65ºC to +150ºC
    Temperature range - Moving Applications: -45ºC to +150ºC
  • IP66 to IP69 rated

Typical applications

  • Designed to help maintaining system integrity in all industry application, by coupling two conduits together using a male fitting onto one conduit and a female fitting onto the other.


     
Type MF_375
Type MF3_375
Parts list
Documents
3D Models
Related products
Contact us
Nominal dimensions
Part No Conduit pitch A B C D E G Approx. Weight
SPL16/M16/MF M16 M16x1.5 18.0 24.0 25.0 NC16 24.0 45g
SPL20/M20/MF M20 M20x1.5 22.0 25.4 25.6 NC20 28.6 52g
SPL25/M25/MF M25 M25x1.5 27.6 32.0 27.6 NC25 35.0 97g
SPL32/M32/MF M32 M32x1.5 34.5 38.1 38.0 NC32 42.0 145g
SPL40/M40/MF M40 M40x1.5 42.5 50.0 34.5 NC40 52.0 205g
SPL50/M50/MF M50 M50x1.5 52.0 60.0 37.3 NC50 60.0 350g

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language