Type MB

Manifold Box - Multiway Adapters

  • Polyamide (Nylon) 66/TPE
  • Non metallic enclosure which can be machined to take upto eight Adaptalok ATS™ fittings
  • IP66 - IP69 rated
  • Temperature Range - Static Applications: -50ºC to +120ºC
    Temperature Range - Moving Applications: -45ºC to +120ºC
  • Very high UV resistance 
  • Manifolds can be supplied ready drilled to order, subject to minimum order quantities

Typical applications

  • Designed to help maintain system integrity
picture 010(yell)
Parts list
Documents
Contact us
Part no External dimensions lid dia. X height (mm) External dimensions fixing lugs (mm) Max threaded entry per face
MB21 100 x 40 120 M20
MB34 136 x 55 155 M32

Non metallic enclosure which can be machined to take upto eight Adaptalok ATS™ fittings
To order quote part number, body colour & Elastomer colour, e.g. MB21/BLY

Non metallic enclosure which can be machined to take upto eight Adaptalok ATS™ fittings (or other
devices) in a variety of configurations and sizes, e.g. ‘Y’, ‘T’, ‘X’, ‘V’ etc.

Each box has a removable cover for ease of access. The box seal is moulded, so remains captive. Each manifold is provided with eight blank sides which require drilling/machining to suit the application. Manifolds can be supplied ready drilled to order, subject to minimum order quantities. Threaded fittings with locknuts can be used in each entry.
PDF Icon  Download Type MB datasheet
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language