Type PA

Heavyweight

  • Flame retardant, Self extinguishing material
  • LFH (Low Fire Hazard) 
  • Halogen free
  • Medium Flexibility - Medium Fatigue Life
  • Very High UV resistance
  • Temperature range: Static Applications: -40ºC to +120ºC
    Temperature range: Dynamic Applications: -5ºC to +120ºC
  • IP40 - IP68 rated (Depending on fittings)
  • CE marked, approved for use by London Underground, NF, DB and UL Recognition

Typical applications

  • Construction – Commercial - Institutional
  • OEM Assembly – Automation, Machinery, Panel builders
  • Harness makers
  • OEM Vehicles – Rail, Automotive, Marine
  • Utility – Power & Energy, ICT & Data centre, Water & Waste
  • Industry processing – pulp, paper, wood, food
  • Infrastructure & Transport

Recommended fittings

More information

Select region / language