Type PA

Lightweight

  • Flame retardant, self extinguishing material
  • Halogen free
  • High Flexibility - High Fatigue Life
  • Very High UV resistance
  • Temperature range: Static Applications: -40ºC to +120ºC
    Temperature range: Dynamic Applications: -5ºC to +120ºC
  • IP40 - IP68 rated (Depending on fittings)
  • DB approved

Typical applications

  • Construction  - Commercial - Institutional
  • OEM Assembly – Automation, Machinery, Panel builders
  • Harness makers
  • OEM Vehicles – Rail, Automotive, Marine
  • Utility – Power & Energy, ICT & Data centre, Water & Waste
  • Industry processing – pulp, paper, wood, food
  • Infrastructure & Transport
Part numbers
Documents
Related products
Contact us
Part no Nominal conduit size (mm) NW Conduit size Conduit pitch Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (m)
PAFL13 13 10 Fine 13.0 10.0 25 50
PAFL16 16 13 Fine 15.8 11.9 35 50
PAFL21 21 17 Fine 21.2 16.8 45 50
PACL28 28 23 Coarse 28.5 22.2 50 50
PACL34 34 29 Coarse 34.5 27.9 60 50
PACL42 42 36 Coarse 42.5 35.2 65 25
PACL54 54 48 Coarse 54.5 46.9 75 25

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language