Type PA

Lightweight Slit

  • Flame retardant, self extinguishing material
  • Halogen free
  • High Flexibility - High Fatigue Life
  • Very High UV resistance
  • Temperature range: Static Applications: -40ºC to +120ºC
    Temperature range: Dynamic Applications: -5ºC to +120ºC

Typical applications

  • Construction  - Commercial - Institutional
  • OEM Assembly – Automation, Machinery, Panel builders
  • Harness makers
  • OEM Vehicles – Rail, Automotive, Marine
  • Utility – Power & Energy, ICT & Data centre, Water & Waste
  • Industry processing – pulp, paper, wood, food
  • Infrastructure & Transport
Type PA, PI, PR etc

Recommended fittings

More information

Select region / language