Type PRTC - Hi-Spec

  • PA (Nylon) 6 Conduit, Tinned Copper overbraid
  • High EMI Screening 
  • Enhanced Low Fire Hazard (ELFH)  system, self extinguishing
  • Very High UV resistance
  • High Flexibility - Medium Fatigue Life
  • Temperature range: Static Applications: -40ºC to +120ºC
    Temperature range: Dynamic Applications: -5ºC to +120ºC
  • IP66 - IP67 rating (Depending on fittings)
  • CE marked, approved for use by London Underground, NF and DB

Typical applications

  • OEM Assembly – Automation, Machinery, Panel builders
  • OEM Vehicles – Rail
  • Utility – Power & Energy, ICT & Data centre, Water & Waste
  • Infrastructure & Transport
  • Industry OEM – Marine & Shipping
  • Utility – power & Energy
  • Industry Process – Extraction
Type PRTC_Hi-Spec_Std EMI Conduit
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) NW Conduit size Conduit pitch Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (m)
PRFSTC16 16 13 Fine 17.2 11.7 35 50
PRFSTC21 21 17 Fine 23.6 16.6 60 50
PRCSTC28 28 23 Coarse 30.0 21.7 70 50
PRCSTC34 34 29 Coarse 36.0 27.7 75 50
PRCSTC42 42 36 Coarse 43.5 35.1 90 25
PRCSTC54 54 48 Coarse 56.5 46.6 95 25

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language