Adaptaflex® Compact Hi-Performance Fitting

Straight fitting with fixed or swivel external male thread for Adaptaflex® non-metallic braided conduit systems.

Features, benefits & approvals:

  • Compact design, lightweight and low profile
  • High pull-out strength and impact resistance
  • Built for use with Adaptaflex® braided conduits (Type PKTC, PRTC, PKSS, PRSS)
  • Temperature range - Static Applications: -60ºC to +260ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP66 to IP69K rated
  • Maintains EMI system screening performance when combined with braided conduits
  • Easy-to-install

Typical applications:

  • Jumper applications – rolling stock 
  • Underfloor rolling stock
  • Trackside signalling systems
  • Braking systems
  • CCTV
  • Secure data and communication systems
  • Anti-vandal/anti-theft units
Select Language
  • English
  • français
AFX Compact Performance Fitting

Standards / Conforms to:

  • BSI Kitemark to BS EN61386 - KM35161
  • CE marked to Low Voltage Directive
  • IEC 62153-4-15

View our step-by-step installation guide

More information

Select region / language