Type 45 - Adaptalok ATS™

45º Elbow Body - Fixed External Male Thread

  • Polyamide (Nylon) 66/TPE
  • For use with: Type PA / PR / PADL / PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated
  • For insertion into threaded entries & knockouts. Order locknuts separately
  • Yellow elastomer version approved for: NF and UNi
  • Blue elastomer version approved for: NF, UNi, c RU us and ETL Interteki

Typical applications

  • Designed to help maintain system integrity
adaptaflex-non-metallic-fittings-adaptalok-ats-type-45
Parts list
Documents
Related products
Contact us
Yellow elastomer
Part no Nominal conduit size (mm) Metric thread Part no. Nominal conduit size
(mm)
NPT
thread
(in)
Part no. Nominal conduit size
(mm)
PF
thread
(in)
AT13/M16/45 13 M16 AT13/038/45 13 3/8 AT13/PF038/45 13 3/8
AT16/M16/45 16 M16 AT16/038/45 16 3/8 AT16/PF038/45 16 3/8
AT16/M20/45 16 M20 AT16/050/45 16 ½ AT16/PF050/45 16 ½
AT21/M20/45 21 M20 AT21/050/45 21 ½ AT21/PF050/45 21 ½
AT28/M25/45 28 M25 AT28/075/45 28 ¾ AT28/PF075/45 28 ¾
AT34/M32/45 34 M32 AT34/100/45 34 1 AT34/PF100/45 34 1
AT42/M40/45 42 M40 AT42/125/45 42 1 1/4 AT42/PF125/45 42 1 1/4
AT48/M50/45 48 M50 AT48/150/45 48 1 1/2 AT48/PF150/45 48 1 1/2
AT54/M50/45 54 M50 - - - - - -

Blue elastomer
Part no Nominal conduit size (mm) Metric thread Part no. Nominal conduit size
(mm)
PF
thread
(in)
AT13/M16/45 13 M16 AT13/PF038/45 13 3/8
AT16/M16/45 16 M16 AT16/PF038/45 16 3/8
AT16/M20/45 16 M20 AT16/PF050/45 16 ½
AT21/M20/45 21 M20 AT21/PF050/45 21 ½
AT28/M25/45 28 M25 AT28/PF075/45 28 ¾
AT34/M32/45 34 M32 AT34/PF100/45 34 1
AT42/M40/45 42 M40 AT42/PF125/45 42 1 1/4
AT48/M50/45 48 M50 AT48/PF150/45 48 1 1/2
AT54/M50/45 54 M50 - - -

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language