Type CSF90 - Adaptalok ATS™

90º Elbow Body - Swivel Internal Female Thread

  • Polyamide (Nylon) 66/TPE
  • For use with: Type PA / PR / PADL / PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated
  • For insertion into threaded entries & knockouts. Order locknuts separately
  • Yellow elastomer version approved for: NF and UNi
  • Blue elastomer version approved for: NF, UNi, c RU us and ETL Interteki

Typical applications

  • Designed to help maintain system integrity
adaptaflex-non-metallic-fittings-adaptalok-ats-type-csf90
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread Part no. Nominal conduit size
(mm)
NPT
thread
(in)
AT13/M16/CSF90 13 M16 AT13/038/CSF90 13 3/8
AT16/M16/CSF90 16 M16 AT16/038/CSF90 16 3/8
AT21/M20/CSF90 21 M20 AT21/050/CSF90 21 ½
AT28/M25/CSF90 28 M25 AT28/075/CSF90 28 ¾
AT34/M32/CSF90 34 M32 AT34/100/CSF90 34 1
AT42/M40/CSF90 42 M40 AT42/125/CSF90 42 1 1/4
AT48/M50/CSF90 48 M50 AT48/150/CSF90 48 1 1/2
AT54/M50/CSF90 54 M50 - - -
AT54/M63/CSF90 54 M63 AT54/200/CSF90 54 2
For insertion into threaded entries & knockouts. Order locknuts separately
To order quote part number, body colour & Elastomer colour, e.g. AT16/M16/CSF90/BLB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language