Type SF45J - Adaptalok ATS™

45º elbow with integrated conduit sealing system. Swivel metal housing for use with Jacob PERFECT cable glands

  • Polyamide (Nylon) 66, Nickel Plated Brass Thread/TPE
  • For use with: Type PA / PR / PADL / PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
    NOTE: Temperature may be limited by the use of Jacob cable gland 
  • IP66 - IP68 (4 bar 30mins) rated 
  • Provides integrated strain relief and optimal cable ingress protection 
  • Approved for: 
    CE
    NF 16-10/12 I4, F2
    CEI 11170 LR3 / LR4

Typical applications

  • Designed to help maintain system integrity
at21050sf45bly_af1
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
AT16/M16/SF45J 16 M16
AT21/M20/SF45J 21 M20
AT28/M25/SF45J 28 M25
AT34/M32/SF45J 34 M32
AT42/M40/SF45J 42 M40
AT54/M50/SF45J 54 M50
AT54/M63/SF45J 54 M63
Swivel metal housing for use with Jacob PERFECT cable glands
To order quote part number, body colour & Elastomer colour, e.g. AT16/M16/SF45J/BLY
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language