|
Part no |
A |
B |
C |
D |
E |
21T |
AT211316/T |
82 |
129 |
21 |
16 |
13 |
AT211321/T |
82 |
122 |
21 |
21 |
13 |
AT211613/T |
83 |
129 |
21 |
13 |
16 |
AT211616/T |
83 |
129 |
21 |
16 |
16 |
AT211621/T |
83 |
122 |
21 |
21 |
16 |
AT212113/T |
75 |
129 |
21 |
21 |
13 |
AT211616/T |
83 |
129 |
21 |
16 |
16 |
AT212121/T |
77 |
122 |
21 |
21 |
21 |
28T |
AT212821/T |
82 |
152 |
21 |
21 |
28 |
AT281321/T |
88 |
141 |
28 |
21 |
13 |
AT281328/T |
88 |
129 |
28 |
28 |
13 |
AT281621/T |
90 |
141 |
28 |
21 |
16 |
AT281628/T |
90 |
129 |
28 |
28 |
16 |
AT282121/T |
93 |
141 |
28 |
21 |
21 |
AT282128/T |
93 |
129 |
28 |
28 |
21 |
AT282828/T |
82 |
129 |
28 |
28 |
28 |
34T |
AT341634/T |
98 |
139 |
34 |
34 |
16 |
AT342128/T |
104 |
150 |
34 |
28 |
21 |
AT342134/T |
104 |
139 |
34 |
34 |
21 |
To order quote part number, body colour & Elastomer colour, e.g. AT211316/T/BLY