UNEF Type SF45 - Adaptalok ATS™

45º Elbow Body - Swivel Internal Female Thread

  • Polyamide (Nylon) 66/TPE
  • For use with: Type PA / PR / PADL / PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated 
  • For coupling to UNEF circular connectors
  • Yellow elastomer version approved for: NF and UNi
  • Blue elastomer version approved for: NF, UNi, c RU us and ETL Interteki

Typical applications

  • Designed to help maintain system integrity
adaptaflex-non-metallic-fittings-adaptalok-ats-unef-type-sfa
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Connector UNEF thread Part no Nominal conduit size (mm) Connector UNEF thread
AT13/U063/SF45 13 ⅝” - 24 AT21/U144/SF45 21 1 7/16” - 18
AT13/U075/SF45 13 3/4” - 20 AT21/U175/SF45 21 1 3/4” - 18
AT13/U088/SF45 13 ⅞” - 20 AT28/U088/SF45 28 ⅞” - 20
AT16/U063/SF45 16 ⅝” - 24 AT28/U094/SF45 28 15/16” - 20
AT16/U075/SF45 16 3/4” - 20 AT28/U100/SF45 28 1” - 20
AT16/U081/SF45 16 13/16” - 20 AT28/U119/SF45 28 1 3/16” - 18
AT16/U088/SF45 16 ⅞” - 20 AT28/U138/SF45 28 1 3/8” - 18
AT16/U094/SF45 16 15/16” - 20 AT28/U144/SF45 28 1 7/16” - 18
AT16/U100/SF45 16 1” - 20 AT28/U175/SF45 28 1 3/4” - 18
AT16/U119/SF45 16 1 3/16” - 18 AT28/U200/SF45 28 2” - 16
AT16/U131/SF45 16 1 5/16” - 18 AT28/U225/SF45 28 2 1/4” - 16
AT21/U075/SF45 21 3/4” - 20 AT34/U100/SF45 34 1” - 20
AT21/U088/SF45 21 ⅞” - 20 AT34/U119/SF45 34 1 3/16” - 18
AT21/U094/SF45 21 15/16” - 20 AT34/U144/SF45 34 1 7/16” - 18
AT21/U100/SF45 21 1” - 20 AT34/U175/SF45 34 1 3/4” - 18
AT21/U113/SF45 21 1 1/8” - 18 AT34/U200/SF45 34 2” - 16
AT21/U119/SF45 21 1 3/16” - 18 AT42/U175/SF45 42 1 3/4” - 18
AT21/U131/SF45 21 1 5/16” - 18 AT42/U200/SF45 42 2” - 16
AT21/U138/SF45 21 1 3/8” - 18 - - -
For coupling to UNEF circular connectors
To order quote part number, body colour & Elastomer colour, e.g. AT16/U063/SF45/BLB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language