Polypropylene Type PPA - Adaptalok

Straight Fitting - Fixed External Male Thread

  • Polypropylene 
  • For use with: Polypropylene Type PP conduit
  • Temperature range - Static Applications: -20ºC to +90ºC
    Temperature range - Moving Applications: -5ºC to +105ºC
  • IP66 rated 
  • For insertion into knockouts using locknuts. Locknuts supplied

Typical applications

  • Designed to help maintain system integrity
adaptaflex-non-metallic-adaptalok-fittings
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
AL13/M16/PPA 13 M16
AL16/M16/PPA 16 M16
AL21/M20/PPA 21 M20
AL28/M25/PPA 28 M25
AL34/M32/PPA 34 M32
For insertion into knockouts using locknuts. Locknuts supplied
To order quote part number & body colour, e.g. AL21/M20/PPA/BL
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language