Type 45 - Adaptalok

45º Elbow Fitting - Fixed External Male Thread

  • Polyamide (Nylon) 66 fitting 
  • For use with: Type PA / CP / PR & PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated 
  • For insertion into knockouts using a locknut. Locknut supplied with METRIC THREAD ONLY
  • London Underground, NF and c RU us approved  

Typical applications

  • Designed to help maintain system integrity
al2105045bl_af1
Parts list
Documents
Related products
Contact us
Meric Part no. Metric thread Nominal conduit size (mm) PG Part no. PG thread Nominal conduit size (mm)
AL13/M16/45* M16 13 AL13/PG9/45* PG9 13
AL16/M16/45 M16 16 AL16/PG11/45 PG11 16
AL16/M20/45 M20 16 AL16/PG13/45 PG13,5 16
AL21/M20/45 M20 21 AL21/PG13/45 PG13,5 21
- - - AL21/PG16/45 PG16 21
AL28/M25/45 M25 28 AL28/PG21/45 PG21 28
AL34/M32/45 M32 34 AL34/PG29/45 PG29 34
AL42/M50/45 M40 42 AL42/PG36/45 PG36 42
AL54/M50/45 M50 54 AL54/PG48/45 PG48 54
AL54/M63/45 M63 54 - - -

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language