Type S45 - Adaptalok

45º Elbow Fitting - Swivel External Male Thread

  • Polyamide (Nylon) 66 fitting, Nickel Plated Brass Thread
  • For use with: Type PA / CP / PR & PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated 
  • For insertion into knockouts using a locknut. Order locknut separately
  • London Underground, NF and c RU us approved  

Typical applications

  • Designed to help maintain system integrity
Type S45
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread Part no Nominal conduit size (mm) PG thread
AL13/M16/S45* 13 M16 AL13/PG9/S45* 13 PG9
AL16/M16/S45 16 M16 AL16/PG11/S45 16 PG11
AL21/M20/S45 21 M20 AL21/PG13/S45 21 PG13,5
- - - AL21/PG16/S45 21 PG16
AL28/M25/S45 28 M25 AL28/PG21/S45 28 PG21
AL34/M32/S45 34 M32 AL34/PG29/S45 34 PG29
AL42/M40/S45 42 M40 AL42/PG36/S45 42 PG36
AL54/M50/S45 54 M50 AL54/PG48/S45 54 PG48
AL54/M63/S45 54 M63 - - -

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language