UNEF Type C90 - Adaptalok

90° Elbow Body - Swivel Internal Female Thread

  • Polyamide (Nylon) 66 & Aluminium
  • For use with: Type PA / CP / PR & PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated 
  • For coupling to UNEF circular connectors
  • London Underground, NF approved

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Connector UNEF thread Part no Nominal conduit size (mm) Connector UNEF thread
AL13/U063/C90 13 ⅝” - 24 AL21/U144/C90 21 1 7/16” - 18
AL13/U075/C90 13 3/4” - 20 AL21/U175/C90 21 1 3/4” - 18
AL13/U088/C90 16 ⅞” - 20 AL28/U088/C90 28 ⅞” - 20
AL16/U063/C90 16 ⅝” - 24 AL28/U094/C90 28 15/16” - 20
AL16/U075/C90 16 3/4” - 20 AL28/U100/C90 28 1” - 20
AL16/U081/C90 16 13/16” - 20 AL28/U119/C90 28 1 3/16” - 18
AL16/U088/C90 16 ⅞” - 20 AL28/U138/C90 28 1 3/8” - 18
AL16/U094/C90 16 15/16” - 20 AL28/U144/C90 28 1 7/16” - 18
AL16/U100/C90 16 1” - 20 AL28/U175/C90 28 1 3/4” - 18
AL16/U119/C90 16 1 3/16” - 18 AL28/U200/C90 28 2” - 16
AL16/U131/C90 16 1 5/16” - 18 AL28/U225/C90 28 2 1/4” - 16
AL21/U075/C90 21 3/4” - 20 AL34/U100/C90 34 1” - 20
AL21/U088/C90 21 ⅞” - 20 AL34/U119/C90 34 1 3/16” - 18
AL21/U094/C90 21 15/16” - 20 AL34/U144/C90 34 1 7/16” - 18
AL21/U100/C90 21 1” - 20 AL34/U175/C90 34 1 3/4” - 18
AL21/U113/C90 21 1 1/8” - 18 AL34/U200/C90 34 2” - 16
AL21/U119/C90 21 1 3/16” - 18 AL42/U175/C90 42 1 3/4” - 18
AL21/U131/C90 21 1 5/16” - 18 42/U200/C90 42 2” - 16
AL21/U138/C90 21 1 3/8” - 18 - - -

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language