Type A - Adaptaring

Straight Fitting - Fixed External Male Thread

  • Polyamide (Nylon) 66 fitting & Acetal (POM) 
  • For use with: Type PA / CP / PR & PF conduits
  • Temperature range - Static Applications: -40ºC to +120ºC
    Temperature range - Moving Applications: -5ºC to +120ºC
  • IP40 rated
  • For insertion into threaded entries & knockouts. Locknut supplied with METRIC THREAD ONLY

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread Part no Nominal conduit size (mm) PG thread
AR13/M16/A 13 M16 AR13/PG9/A 13 PG9
AR16/M16/A 16 M16 AR16/PG11/A 16 PG11
AR16/M20/A 16 M20 AR16/PG13/A 16 PG13,5
AR21/M20/A 21 M20 AR21/PG16/A 21 PG16
AR28/M25/A 28 M25 AR28/PG21/A 28 PG21
AR34/M32/A 34 M32 AR34/PG29/A 34 PG29
AR42/M40/A 42 M40 AR42/PG36/A 42 PG36
AR54/M50/A 54 M50 AR54/PG48/A 54 PG48
For insertion into threaded entries & knockouts. Locknut supplied with METRIC THREAD ONLY
To order quote part number, e.g. AR21/M20/A/BL
PF & NPT thread sizes available
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language