Type A - Adaptaseal

Straight Fitting - Fixed External Male Thread

  • Polyamide (Nylon) 66 fitting
  • For use with: Type PA / CP / PR & PF conduits
  • Temperature range - Static Applications: -40ºC to +120ºC
    Temperature range - Moving Applications: -5ºC to +120ºC
  • IP66 - IP69 rated
  • For insertion into threaded entries & knockouts. Locknut supplied with METRIC THREAD ONLY

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread Part no Nominal conduit size (mm) PG thread
ASF10/M16/A 10 M16 ASF10/PG9/A 10 PG9
ASF13/M16/A 13 M16 ASF13/PG9/A 13 PG9
ASF16/M16/A 16 M16 ASF16/PG11/A 16 PG11
ASF16/M20/A 16 M20 ASF16/PG13/A 16 PG13,5
ASF21/M20/A 21 M20 ASF21/PG16/A 21 PG16
ASC21/M20/A 21 M20 ASC21/PG16/A 21 PG16
ASF28/M25/A 28 M25 ASF28/PG21/A 28 PG21
ASC28/M25/A 28 M25 ASC28/PG21/A 28 PG21
ASF34/M32/A 34 M32 ASF34/PG29/A 34 PG29
ASC34/M32/A 34 M32 ASC34/PG29/A 34 PG29
ASC42/M40/A 42 M40 ASC42/PG36/A 42 PG36
ASC54/M50/A 54 M50 ASC54/PG48/A 54 PG48
For insertion into knockouts using a locknut. Locknut supplied with METRIC THREAD ONLY
To order quote part number & body colour, e.g. ASF10/M16/A/BL
PF & NPT thread sizes available
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language