Type C90 - Adaptaring

90º Elbow Fitting - Fixed External Male Thread

  • Polyamide (Nylon) 66 fitting & Acetal (POM) 
  • For use with: Type PA / CP / PR & PF conduits
  • Temperature range - Static Applications: -40ºC to +120ºC
    Temperature range - Moving Applications: -5ºC to +120ºC
  • IP40 rated
  • For insertion into threaded entries & knockouts. Locknut supplied with METRIC THREAD ONLY

Typical applications

  • Designed to help maintain system integrity
ar21050c90_af1
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
AR13/M16/C90 13 M16
AR16/M16/C90 16 M16
AR16/M20/C90 16 M20
AR21/M20/C90 21 M20
AR28/M25/C90 28 M25
AR34/M32/C90 34 M32
AR42/M40/C90 42 M40
AR54/M50/C90 54 M50
For insertion into knockouts. Locknut supplied with METRIC THREAD ONLY
To order quote part number & body colour, e.g. AR21/M20/C90/BL
PF & NPT thread sizes available
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language