Type RK - Adaptaseal

Reducing Kit

  • Polyamide (Nylon) 66 & Neoprene Rubber
  • For use with: Type PA / CP / PR / PF conduits
  • Temperature range - Static Applications: -40ºC to +120ºC
    Temperature range - Moving Applications: -5ºC to +120ºC
  • IP66 - IP67 rated 
  • For connection to a reduced conduit size

Typical applications

  • Designed to help maintain system integrity
ar21050c90_af1
Parts list
Documents
Related products
Contact us
Nominal conduit size (mm) Conduit pitch Part no
Reducing to conduit size 10 Reducing to conduit size 13 Reducing to conduit size 16 Reducing to conduit size 21 Reducing to conduit size 28
10 Fine - - - - -
13 Fine RK13-10 - - - -
16 Fine RK16-10 RK16-13 - - -
21 Fine RK21-10 RK21-13 RK21-16 - -
21 Coarse RK21-10 RK21-13 RK21-16 - -
28 Fine - RK28-13 RK28-16 RK28-21 -
28 Coarse - RK28-13 RK28-16 RK28-21 -
34 Fine - - - RK34-21 RK34-28
34 Coarse - - - RK34-21 RK34-28

For connection to a reduced conduit size
To order quote part number, e.g. RK13-10/BL
PDF Icon  Download Type RK - Adaptaseal datasheet
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language