Type T - Adaptaring

Rotational Inspection T-Piece

  • Polyamide (Nylon) 66 fitting & Acetal (POM) 
  • For use with: Type PA / CP / PR & PF conduits
  • Temperature range - Static Applications: -40ºC to +120ºC
    Temperature range - Moving Applications: -5ºC to +120ºC
  • IP40 rated
  • For connection to corrugated flexible conduit

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm)
AR13X3/T 13
AR16X3/T 16
AR21X3/T 21
AR28X3/T 28
AR34X3/T 34

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language