Type A -XF

Straight Fitting - Fixed External Male Thread

  • Polyamide (Nylon) 66
  • For use with: Xtraflex Type XF conduit
  • Temperature range - Static Applications: -5ºC to +60ºC
    Temperature range - Moving Applications: -5ºC to +60ºC
  • IP65 rated
  • For insertion into threaded entries & knockouts. Locknut supplied with METRIC THREAD ONLY

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
XF12/M16/D 12 M16
XF16/M16/D 16 M16
XF16/M20/D 16 M20
XF20/M20/D 20 M20
XF25/M25/D 25 M25
XF32/M32/D 32 M32
XF40/M40/D 40 M40
XF50/M50/D 50 M50
For insertion into threaded entries & knockouts. Locknuts supplied with METRIC THREAD ONLY
To order quote part number, e.g. XF16/M16/D
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language