Type B - Hi-Spec

Straight Fitting - Swivel External Male Thread

  • Nickel Plated Brass fitting 
  • ILFH - Inherent Low Fire Hazard 
  • For use with: Hi-Spec Type PKTC / PKSS / PRTC / PRSS conduit
  • Temperature range - Static Applications: -60ºC to +260ºC
    Temperature range - Moving Applications: -45ºC to +260ºC
  • IP66 and IP67 rated 
  • For insertion into knockouts using a locknut.
  • London Underground and NF approved 

Typical applications

  • Designed to help maintain system integrity
pbf16m16b_af1
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
PBF13/M16/B 13 M16
PBF16/M16/B 16 M16
PBF21/M20/B 21 M20
PBC28/M25/B 28 M25
PBC34/M32/B 34 M32
PBC42/M40/B 42 M40
PBC54/M50/B 54 M50

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language