Type KC/A - Korifit

Straight Fitting - Fixed External Male Thread

  • Polyamide (Nylon) 66
  • For use with: Korifit Type KF conduit
  • Temperature range - Static Applications: -5ºC to +60ºC
    Temperature range - Moving Applications: -5ºC to +60ºC
  • IP40  rated 
  • For insertion into threaded entries & knockouts. Locknut supplied

Typical applications

  • Designed to help maintain system integrity
Adaptaflex Type KCA - Korifit
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
KC16/M16/A 16 M16
KC16/M20/A 16 M20
KC20/M20/A 20 M20
KC25/M25/A 20 M25
For insertion into threaded entries & knockouts. Locknut supplied
To order quote part number & body colour, e.g. KC16/M16/A/BL
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language